Product BI3-M12-IOLU69X2-H1141
Inductive Sensor
With Analog Output and IO-Link Communication
Order number: 100001075- M12 × 1 threaded barrel
- Chrome-plated brass
- Configuration and communication via IO-Link v1.1 or standard I/O
- Adjustable distance value in 12-bit IO-Link process data
- Switchpoint configurable via two teach points
- Switching output freely configurable
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- 4‐wire, 15…30 VDC
- Analog output, 0…10 V (2…10 V parameterizable)
- M12 × 1 connector

General data
EAN | 4047101447347 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 36 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Measuring range | 0.2…3 mm |
Mounting conditions | Flush |
Operating voltage | 15…30 VDC |
Output function | PNP/NPN, analog output |
Voltage output | 0…10 V |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1325 KB |
English | 1325 KB |
French | 1326 KB |
Spanish | 1325 KB |
Czech | 1325 KB |
Dutch | 1325 KB |
Romanian | 1326 KB |
Russian | 1464 KB |
Polish | 1326 KB |
Chinese | 1418 KB |
Turkish | 1326 KB |
CAD File
Configuration File
Configuration Software
IO-Link Manufacturer's Declaration
Instructions for Use
Manual
Product Flyer
Mounting accessories
![]() |
QM-12
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M16 × 1. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945101 |
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
![]() |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 |
![]() |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
Connectivity accessories
![]() |
RKC4.4T-2/TXL1001
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, protective jacket material: aramid fibers, yellow; temperature peak: 200 °C |
6628825 |
Functional accessories
![]() |
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |