Product PS310-0V-05-LI2UPN8-H1141
Pressure Sensor
Relative Pressure: -1…0 Bar
Order number: 100001489- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Ceramic measuring cell
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101555769 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 275 g |
Technical Data
| Design | With display |
| Process connection | 7/16″-20 UNF male thread |
| Pressure type | Relative pressure |
| Pressure range bar | -1…0 bar |
| Pressure range psi | -14.5…0 psi |
| Operating voltage | 18…33 VDC |
| Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Materials (contact with media) | Stainless steel 1.4404 (AISI 316L), Al₂O₃, FKM |
| Medium temperature | -30…+80 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
FAM-30-PA66
Mounting bracket; variable wrench size 24–30 mm; removable labeling plate 20 × 9 mm |
100018384 |
Connectivity accessories
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
|
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
PAM-P3
Damping element, protects the measuring cell from pressure peaks |
100004416 |

