Product PS310-2.5V-01-LI2UPN8-H1141
Pressure Sensor
Relative Pressure: -1…2.5 Bar
Order number: 100001521- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Ceramic measuring cell
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Process connection G1/4" female thread
- Plug-in device, M12 × 1

General data
EAN | 4047101555578 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 308 g |
Technical Data
Design | With display |
Process connection | G 1/4'' female thread |
Pressure type | Relative pressure |
Pressure range bar | -1…2.5 bar |
Pressure range psi | -14.5…36.26 psi |
Operating voltage | 18…33 VDC |
Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
Materials (contact with media) | Stainless steel 1.4404 (AISI 316L), Al₂O₃, FKM |
Medium temperature | -30…+80 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
German | 931 KB |
English | 930 KB |
French | 931 KB |
Spanish | 931 KB |
Czech | 932 KB |
Dutch | 931 KB |
Romanian | 931 KB |
Russian | 1033 KB |
Polish | 932 KB |
Chinese | 1018 KB |
Turkish | 931 KB |
Approval
CAD File
Configuration File
Configuration Software
IO-Link Parameters
Manual
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
![]() |
FAM-30-PA66
Mounting bracket; variable wrench size 24–30 mm; removable labeling plate 20 × 9 mm |
100018384 |
Connectivity accessories
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
PAM-P3
Damping element, protects the measuring cell from pressure peaks |
100004416 |