Product LTE100M-HT10-LU10-P-0.25-H1151
Pressure-Resistant Linear Position Sensor
Analog
Order number: 100002115- Suited for hydraulic cylinders
- Embedded housing design
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Adjustable measuring range
- Analog output 0.5…4.5 V
- 0.25 m cable with M12 male connector

General data
| EAN | 4047101458060 |
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1060 g |
Technical Data
| Design | Rod |
| Measuring principle | Magnetostrictive |
| Measuring range | 100 mm [3.94 in] |
| Operating voltage | 8…30 VDC |
| Output function | Analog output |
| Voltage output | 0.5…4.5 V |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Stainless steel, 1.4305 (AISI 303) |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
Mounting accessories
|
STM-AL-R10
Standard 4-hole positioning element, material: Aluminum |
6900409 |
|
STS-R10
Standard spacer made of non-ferrous material for separating the positioning element from the base of the hydraulic piston rod |
6900411 |
|
CM-R10
Standard positioning element, suitable for mounting in hydraulic cylinders |
6900416 |

