Product  TCG20-UMTS-1ETH-CRS-01

Turck Cloud Gateway

UMTS Gateway

Order number: 100002555
    • End-to-end encryption of all communications (TLS v1.2, AES128/AES256)
    • 1x Ethernet port
    • 1x CAN interface
    • 1x serial interface RS232/RS485
    • Modbus TCP client/server
    • Modbus RTU master/slave
    • OPC-UA server
    • CODESYS network variables
    • SNMP manager
    • OpenVPN client
    • WEB PLC programming logic
#

General data

EAN 4047101465037
Customs tariff number 85176200000
Country of origin DE
Weight 346 g

Technical Data

Product series TCG20
Device type Cloud Gateway
Protection class IP20
Interface 1 × RJ45, CANopen, RS232, RS485
Radio interface UMTS
Fieldbus master Modbus RTU, Modbus TCP, OPC-UA
Fieldbus slave Modbus RTU, Modbus TCP, OPC-UA
Programming Web-based EDGE-PLC
Approvals CE
Ambient temperature 0…+55 °C

Mounting accessories

100002937
100002936
100002931
100003125
100003126
100003127
100003128
9940005
9940006
9940008
9940007
9940009

Connectivity accessories

100002936
100002931
100003125
100003126
100003127
100003128

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top