Product RU40L-Q12S-UN8X-V1141
Ultrasonic Sensor
Retroreflective Sensor
Order number: 100005613- Smooth sonic transducer face
- Rectangular housing Q12S, potted
- Lateral light emission
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable or via IO-Link
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±9 °
- Switching output, NPN
- NO/NC programmable
- IO-Link

General data
EAN | 4047101506631 |
eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 23 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Time-of-Flight |
Design | Rectangular |
Construction size | 82 x 12 x 12 mm, Q12 |
Radiation direction | side |
Range | 40…400 mm |
Resolution | 1 mm |
Operating voltage | 18…30 VDC |
Switching element function | NO/NC |
Output function | NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M8 × 1 |
Housing material | Metal, AL, Anodized |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Compact |
Data Sheets
German | 1877 KB |
English | 1873 KB |
French | 1874 KB |
Spanish | 1873 KB |
Czech | 1873 KB |
Dutch | 1873 KB |
Romanian | 1874 KB |
Russian | 1881 KB |
Polish | 1874 KB |
Chinese | 1974 KB |
Turkish | 1874 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Connectivity accessories
![]() |
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 |
![]() |
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |
![]() |
PKG4M-2-RSC4.4T/TXL
Extension cable, M8 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627063 |
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |