Product TX700D-P3WV01
TX700 HMI/PLC Series
Dual-Core IOT Gateway — CODESYS V3 PLC with WEB VISU
Large Housing, 3 × RJ45 Ethernet
Order number: 100009354- 3 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
| EAN | 4047101513073 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 1060 g |
Technical Data
| Product series | TX700 |
| Device type | Cloud Gateway, Control |
| Protection class | IP20 |
| Interface | RS232, RS485, 3 × RJ45 |
| Radio interface | Optionally expandable |
| Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
| Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
| Programming | CODESYS V3 |
Data Sheets
| German | 365 KB |
| English | 363 KB |
| French | 365 KB |
| Spanish | 1538 KB |
| Czech | 366 KB |
| Dutch | 364 KB |
| Romanian | 364 KB |
| Russian | 1564 KB |
| Polish | 367 KB |
| Chinese | 388 KB |
| Turkish | 366 KB |
Approval/Declaration
CAD File
CAD STP File
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
TX-LTE-WLAN
Plug-in LTE and Wi-Fi modem with LTE/UMTS/GSM, Wi-Fi and GNSS |
100025179 |
Functional accessories
|
TX-IO-XX03
Plug-in I/O module — 20 DI, 12 DO, 4 AI (U/I/RTD/TC), 4 AO (U/I) |
6828201 |
|
TX-IO-DX06
Plug-in I/O module — 8 DI, 6 DO, 1 relay output (NO) |
6828203 |
|
TX-DP-S
Plug-in PROFIBUS DP slave interface, 9-pin SUB-D female connector |
100010167 |
|
TX-CAN
Plug-in CANopen interface, 9-pin SUB-D male connector |
6828210 |
|
TX-RS485
Plug-in interface for RS485/RS422, 9-pin SUB-D female connector |
100002598 |
|
TX-RS232
Plug-in interface for RS232, 9-pin SUB-D female connector |
100002599 |
|
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Connectivity accessories — Network
|
RJ45S-RJ45S-4422-2M | 6635218 |

