Product REM-106B10T-9D32B-B1M12/N46
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011427- Flange with mounting element
- Hollow shaft, Ø 10 mm
- Optical measuring principle
- Shaft, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+80 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- CANopen
- M12 × 1 male, 5-pin
- Singleturn resolution 14 bit scalable, default 14 bit
- Multiturn resolution scalable up to 16 bit over total resolution
- Total resolution 32 bit scalable, default: 32 bit

General data
| EAN | 4047101547689 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 502 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Absolute multiturn |
| Shaft Type | Blind hole shaft |
| Shaft diameter D (mm) | 10 |
| Flange diameter | Ø 58 mm |
| Flange type | Flange with mounting element |
| Operating voltage | 10…30 VDC |
| Communication protocol | CANopen |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+80 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |
Connectivity accessories
|
FSM-2FKM57
CANopen/DeviceNet/power supply T-splitter, 1 × M12 male connector, 2 × M12 female connector, 5-pin |
6622101 |
|
RKC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 female connector, straight, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6931034 |

