Product REI-E-111T6C-2B500-C
Incremental Encoder
Efficiency Line
Order number: 100011943- Synchro/clamping flange, Ø 40 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 500 pulses per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90314990000 |
Country of origin | IN |
Weight | 244 g |
Technical Data
Encoder line | Efficiency-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 6 |
Flange diameter | Ø 40 mm |
Flange type | Synchro/clamping flange |
Resolution, incremental | 500 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, invertable |
Electrical connection | Cable |
Housing material | Aluminium |
Ambient temperature | -20…+70 °C |
Protection class shaft | IP64 |
Protection class | IP64 |
Mounting accessories
![]() |
RCS-15-08-06
Bellows coupling, outer diameter: 15 mm, bore diameter: 8 mm/6 mm |
1545361 |
![]() |
RCS-15-06-06
Bellows coupling, outer diameter: 15 mm, bore diameter: 6 mm/6 mm |
1545362 |
![]() |
RCS-15-06-04
Bellows coupling, outer diameter: 15 mm, bore diameter: 6 mm/4 mm |
1545363 |
Functional accessories
![]() |
RA-SAB-5-20
Spring arm for small incremental encoders with a 36.5-mm and 40-mm flange; recommended contact pressure 5 N; maximum contact pressure 20 N |
100038292 |
![]() |
RA-MW-200-5.5-DK1-6
Aluminum measuring wheel (cross knurled) for encoders; circumference 0.2 m, width 5.5 mm, D = 6 mm |
100038295 |
![]() |
RA-MW-200-6.5-PS1-6
Aluminum measuring wheel (smooth PU) for encoders; circumference 0.2 m, width 6.5 mm, D = 6 mm |
100038296 |
![]() |
RA-MW-200-5.5-OR1-6
Aluminum measuring wheel (O-ring) for encoders; circumference 0.2 m, width 5.5 mm, D = 6 mm |
100038298 |
![]() |
RA-MW-B0-5.5-DK1-6
Aluminum measuring wheel (cross knurled) for encoders; circumference 6″, width 5.5 mm, D = 6 mm |
100038299 |
![]() |
RA-MW-B0-6.5-PS1-6
Aluminum measuring wheel (smooth PU) for encoders; circumference 6″, width 6.5 mm, D = 6 mm |
100038300 |
![]() |
RA-MW-B0-5.5-OR1-6
Aluminum measuring wheel (O-ring) for encoders; circumference 6″, width 5.5 mm, D = 6 mm |
100038301 |