Product REI-E-112IA0T-2B1024-C
Incremental Encoder
Efficiency Line
Order number: 100012025- Flange with mounting element, Ø 40 mm
- Blind hole hollow shaft, Ø 6.35mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 1024 pulses per revolution

General data
EAN | 4047101545760 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90314990000 |
Country of origin | IN |
Weight | 170 g |
Technical Data
Encoder line | Efficiency-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6.35 |
Flange diameter | Ø 40 mm |
Flange type | Flange with mounting element |
Resolution, incremental | 1024 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, invertable |
Electrical connection | Cable |
Housing material | Aluminium |
Ambient temperature | -20…+70 °C |
Protection class shaft | IP64 |
Protection class | IP64 |