Product  LI1000P0-Q25LM0-IOLX3-H1141

Inductive Linear Position Sensor

IO-Link

Order number: 100012833
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Process value in 32-bit IO-Link telegram
    • 15…30 VDC
    • M12 × 1 male connector, 4-pin
#

General data

EAN 4047101514735
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 1440 g

Technical Data

Design Profile
Measuring principle Inductive
Measuring range 1000 mm [39.37 in]
Operating voltage 15…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Aluminum/plastic, PA6-GF30, Anodized
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6901041
6901042
6901044
6901087
6901045
6901046
6901048
6901025
6901057
6901058
6901059

Connectivity accessories

6625604
6625500

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top