Product LSRP-2000
Accessories
Rod Probe
For LS-5 Series
Order number: 100015371- Rod probe for screwing into level sensors in the LS-5 product series
- Probe length 2000 mm

General data
EAN | 4047101518658 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 1117 g |
Technical Data
Accessory type | Probe rod |
For use with | Level sensors |