Product LSRP-1500
Accessories
Rod Probe
For LS-5 Series
Order number: 100015812- Rod probe for screwing into level sensors in the LS-5 product series
- Probe length 1500 mm

General data
EAN | 4047101519174 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 825 g |
Technical Data
Accessory type | Probe rod |
For use with | Level sensors |