Product BCE8-QP08-AP6X
Capacitive Sensor
With Potentiometer
Order number: 100016730- Rectangular, height 8mm
- Plastic, PP
- Mounting frame, PUR
- Fine adjustment via potentiometer
- DC 3-wire, 12…30 VDC
- NO contact, PNP output
- Cable connection

General data
EAN | 4047101520637 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 36 g |
Technical Data
Design | Rectangular |
Construction size | 34 x 16 x 8 mm, Q08 |
Rated switching distance | 8 mm |
Operating voltage | 12…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PP |
Ambient temperature | -30…+70 °C |
Protection class | IP65 |
Approvals | UL |