Product PS325-16D-02-LI2UPN8-H1141
Pressure Sensor
Differential Pressure: 0…16 bar
Order number: 100017532- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…16 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- T-type
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

General data
EAN | 4047101535136 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 0 g |
Technical Data
Design | With display (integrated probe) |
Process connection | 1/4″ NPT-18 female thread |
Pressure type | Differential Pressure |
Pressure range bar | 0…16 bar |
Pressure range psi | 0…232.06 psi |
Operating voltage | 18…33 VDC |
Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
Materials (contact with media) | Stainless steel 1.4404 (AISI 316L), Al₂O₃, FKM |
Medium temperature | -30…+80 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
German | 1020 KB |
English | 1019 KB |
French | 1020 KB |
Spanish | 1020 KB |
Czech | 1021 KB |
Dutch | 1020 KB |
Romanian | 1020 KB |
Russian | 1027 KB |
Polish | 1021 KB |
Chinese | 1105 KB |
Turkish | 1020 KB |
Approval
Configuration Software
Manual
PSD differential pressure sensor instructions for use | 751 KB |
IO-Link - Simple, Consistent, Efficient | 1266 KB |
PS325/326 IO-Link parameters | 395 KB |
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |