Product BCT2-M08-IOL-V1131
Capacitive Sensor
Order number: 100027490- Detection of metallic and non-metallic objects
- Detection of liquids, powders and solid materials
- All functions can be parameterized via IO-Link
- Three different types of object teaching (one value, two value, dynamic) possible
- Available counting function whose content can be called up via IO-Link
- Switching status indicated by four LEDs arranged all around the device
- Male connector, M8 × 1, 3-pin
- Robust, compact housing made of nickel-plated brass
- M8 threaded design, flush, switching distance = 2 mm

General data
| EAN | 4047101539028 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 14 g |
Technical Data
| Function | Level detection |
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Rated switching distance | 2 mm |
| Operating voltage | 18…30 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, Nickel-plated brass |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 1207 KB |
| English | 1207 KB |
| French | 1147 KB |
| Spanish | 1146 KB |
| Czech | 1146 KB |
| Dutch | 1146 KB |
| Romanian | 1146 KB |
| Russian | 1061 KB |
| Polish | 1147 KB |
| Chinese | 1214 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| IO-Link Devices — Commissioning | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link Parameters Manual | 375 KB |
Product Overview
Connectivity accessories
|
PKG4M-2-RSC4.4T/TXL
Extension cable, M8 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627063 |
|
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |
|
PKG3M-2/TXL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625550 |
|
PKW3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625064 |
|
PKW3M-2/TXL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625556 |
|
PKGV3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625385 |
|
PKWV3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625391 |
|
PKGV3M-2/TXL
Connection cable, M8 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627803 |
|
PKWV3M-2/TXL | 6628798 |
Functional accessories
|
AD-MFK3-FSM4
Adapter, M8 female connector, 3-pin to M12 male connector, 3-pin |
6628083 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

