Product THW-6-N1/2-A4-L030
Accessories
Thermowell
For Temperature Sensors
Order number: 100028838- Protective tube for mounting temperature sensors
- Sensor diameter 6 mm
- Process connection 1/2" NPT male thread
- Immersion depth 30 mm

General data
EAN | 4047101541946 |
eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 90 g |
Technical Data
Accessory type | Thermowell |
For use with | Temperature sensors |
Process connection | 1/2″ NPT male thread |
Immersion depth L | 30 mm |
Housing material | Stainless steel |