Product B2N60H-QR20-2LI2X3-H1151
Inclinometer
With Analog Outputs
Order number: 100031454- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection along two axes with ±60 ° measuring range
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 15…30 VDC
- M12 × 1 male connector, 5-pin
- Analog output 4…20 mA
- The center point of the measuring range can be adjusted using teach adaptor TX1-Q20L60
- Individual parameterization possible with USB-2-IOL-0002

General data
EAN | 4047101578010 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 89 g |
Technical Data
Measuring principle | Acceleration |
Measuring range | -60…60° |
Number of measuring axes | 2 |
Construction size | 71.6 x 62.6 x 20 mm |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Ultem |
Ambient temperature | -40…+85 °C |
Protection class | IP68/IP69K |
Connectivity accessories
![]() |
RKC5.301T-1.5-RSC4T/TXL320
Adapter cable (for uses such as connecting the sensor to the USB-2-IOL-0002 programming unit); M12 female connector, straight, 5-pin to M12 male connector, straight, 3-pin; cable length: 1.5 m; jacket material: PUR, black; cULus approved; RoHS compliant; protection class IP67 |
6625005 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |