Product RA-SAB-15-36
Accessories
Spring Arm for Encoders
For Solid Shaft Encoders
Order number: 100038251- For encoders with a measuring wheel
- For encoders with a 58-mm flange
- Adjustable contact pressure and contact pressure direction
- Recommended contact pressure 15 N
- Maximum contact pressure 30 N
- Material: Aluminum
- Weight: 380 g

General data
| EAN | 4047101593181 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 84839089900 |
| Country of origin | DE |
| Weight | 535 g |
Technical Data
| Accessory type | Spring arm for encoders |
| For use with | Encoders |
| Ambient temperature | -30…+60 °C |

