Product RA-SAB-5-20
Accessories
Spring Arm for Encoders
For Solid Shaft Encoders
Order number: 100038292- For encoders with a measuring wheel
- For small solid-shaft incremental encoders with 36.5-mm and 40-mm flanges
- Recommended contact pressure 5 N — corresponds to 6.5 mm of spring travel
- Maximum contact pressure 20 N
- Material: Aluminum

General data
| EAN | 4047101593266 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 193 g |
Technical Data
| Accessory type | Spring arm for encoders |
| For use with | Encoders |

