Product  RA-SAB-30-36

Accessories

Spring Arm for Encoders

For Solid Shaft Encoders

Order number: 100038294
    • For encoders with a measuring wheel
    • For solid-shaft encoders with a 58-mm clamping flange
    • Recommended contact pressure 30 N
    • Maximum contact pressure 40 N
    • Material: Aluminum
#

General data

EAN 4047101593280
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 76169990990
Country of origin DE
Weight 899 g

Technical Data

Accessory type Spring arm for encoders
For use with Encoders
Ambient temperature -40…+120 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top