Product  RA-MW-300-12-RT1-10

Accessories

Measuring Wheel

For Solid Shaft Encoders

Order number: 100038308
    • For length measurement
    • Circumference: 0.3 m
    • Material: Aluminum
    • Surface: Polyurethane, studded
    • Application area: coarse textiles, carpets, cable measurement, fleece, cardboard, wood, plastics
#

General data

EAN 4047101593426
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 76169990990
Country of origin DE
Weight 115 g

Technical Data

Accessory type Measuring wheel
For use with Encoders
Ambient temperature -30…+80 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top