Product PT2.5V-1004-IOL-H1141
Pressure Transmitter
With 2 Switching Outputs and IO-Link
Order number: 100038511- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…2.5 bar rel.
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
EAN | 4047101593785 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 84 g |
Technical Data
Design | Without display |
Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
Pressure type | Relative pressure |
Pressure range bar | -1…2.5 bar |
Pressure range psi | -14.5…36.26 psi |
Operating voltage | 18…33 VDC |
Electrical output | 2 × switching output |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Ceramic Al₂O₃ |
Medium temperature | -40…+125 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
German | 990 KB |
English | 989 KB |
French | 990 KB |
Spanish | 989 KB |
Czech | 990 KB |
Dutch | 989 KB |
Romanian | 989 KB |
Russian | 226 KB |
Polish | 990 KB |
Chinese | 1079 KB |
Turkish | 990 KB |
Approval
Configuration File
Configuration Software
Manual
Getting started — FDT/DTM Frame PACTware | 11322 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link parameters manual | 405 KB |
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
![]() |
RKC4.4T-P7X2-2/TXL
Connection cable, M12 female connector, straight, 4-pin, 2 LEDs, cable length: 2 m, jacket material: PUR, black; cULus approval |
6626795 |
![]() |
WKC4.4T-P7X2-2/TXL
Connection cable, M12 female connector, angled, 4-pin, 2 LEDs, cable length: 2 m, jacket material: PUR, black; cULus approval |
6626173 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |