Product REM-E-105T10C-9E43B-B3M12
Absolute Rotary Encoder - Multiturn
Efficiency Line
Order number: 100044355- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing side
- -40…+80 °C
- Max. 6000 rpm
- 10…30 VDC
- Profinet IO, RT and IRT up to 250 µs
- Encoder profile version 4.2
- Media Redundancy Protocol (MRP)
- Link Layer Discovery Protocol (LLDP)
- Simple Network Management Protocol (SNMP)
- Fast Startup (FSU)
- M12 × 3 connector, 4-pin
- Singleturn resolution scalable up to 19 bit, default 13 bit
- Multiturn resolution up to 24 bit, default 12 bit
- Total resolution scalable up to 43 bit, default 25 bit

General data
EAN | 4047101623666 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 433 g |
Technical Data
Encoder line | Efficiency-Line |
Technology | Optical |
Output type | Absolute multiturn |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 10 |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Operating voltage | 10…30 VDC |
Communication protocol | PROFINET |
Electrical connection | Connector, 3 x M12 |
Housing material | Aluminium |
Ambient temperature | -40…+80 °C |
Protection class shaft | IP64 |
Protection class | IP64 |
Mounting accessories
![]() |
RA-BC-20-06-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048779 |
![]() |
RA-BC-20-08-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 10 mm |
100048781 |
![]() |
RA-BC-20-10-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 10 mm, d2 = 10 mm |
100048782 |
![]() |
RA-BC-20-10-12
Bellows coupling with aluminum hub Ø 20 mm; d1 = 10 mm, d2 = 12 mm |
100048783 |
![]() |
RA-BC-E-20-06-10
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048786 |
![]() |
RA-BC-E-20-10-10
Stainless steel bellows coupling Ø 20 mm; d1 = 10 mm, d2 = 10 mm |
100048787 |
![]() |
RA-BC-E-20-10-12
Stainless steel bellows coupling Ø 20 mm; d1 = 10 mm, d2 = 12 mm |
100048788 |
![]() |
RA-SDC-30-10-10
Spring disc coupling Ø 30 mm; d1 = 10 mm, d2 = 10 mm |
100048792 |
![]() |
RA-SDC-30-10-12
Spring disc coupling Ø 30 mm; d1 = 10 mm, d2 = 12 mm |
100048793 |
![]() |
RA-HC-25-10-10
Aluminum helix coupling Ø 25 mm; d1 = 10 mm, d2 = 10 mm |
100048796 |
![]() |
RA-HC-25-10-12
Aluminum helix coupling Ø 25 mm; d1 = 10 mm, d2 = 12 mm |
100048797 |
Connectivity accessories
![]() |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
![]() |
WSSD-WSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
6635188 |
![]() |
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
![]() |
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
![]() |
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |