Product REM-E-106C15E-9E43B-B3M12
Absolute Rotary Encoder - Multiturn
Efficiency Line
Order number: 100044357- Flange with stator coupling, Ø 63 mm
- Hollow shaft, Ø 15 mm
- Optical measuring principle
- Shaft, stainless steel
- Protection class IP67 on housing side
- -40…+80 °C
- Max. 6000 rpm
- 10…30 VDC
- Profinet IO, RT and IRT up to 250 µs
- Encoder profile version 4.2
- Media Redundancy Protocol (MRP)
- Link Layer Discovery Protocol (LLDP)
- Simple Network Management Protocol (SNMP)
- Fast Startup (FSU)
- M12 × 3 connector, 4-pin
- Singleturn resolution scalable up to 19 bit, default 13 bit
- Multiturn resolution up to 24 bit, default 12 bit
- Total resolution scalable up to 43 bit, default 25 bit

General data
| EAN | 4047101623680 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 450 g |
Technical Data
| Encoder line | Efficiency-Line |
| Technology | Optical |
| Output type | Absolute multiturn |
| Shaft Type | Blind hole shaft |
| Shaft diameter D (mm) | 15 |
| Flange diameter | Ø 63 mm |
| Flange type | Flange with stator coupling |
| Operating voltage | 10…30 VDC |
| Communication protocol | PROFINET |
| Electrical connection | Connector, 3 x M12 |
| Housing material | Aluminium |
| Ambient temperature | -40…+80 °C |
| Protection class shaft | IP64 |
| Protection class | IP64 |
Connectivity accessories
|
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
|
RKS4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626333 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
WSSD-WSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
6635188 |
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
|
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |

