Product REM-101S8S-9D32B-H1151
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100046426- Synchro flange, Ø 36 mm
- Solid shaft, Ø 8 mm × 15 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 10…30 VDC
- CANopen
- M12 × 1 male connector, 5-pin
- Singleturn resolution 14 bit scalable, default 14 bit
- Multiturn resolution scalable up to 16 bit over total resolution
- Total resolution 32 bit scalable, default: 32 bit

General data
EAN | 4047101628852 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 296 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Magnetic |
Output type | Absolute multiturn |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 8 |
Flange diameter | Ø 36 mm |
Flange type | Synchro flange |
Operating voltage | 10…30 VDC |
Communication protocol | CANopen |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |
Connectivity accessories
![]() |
FSM-2FKM57
CANopen/DeviceNet/power supply T-splitter, 1 × M12 male connector, 2 × M12 female connector, 5-pin |
6622101 |
![]() |
RKC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 female connector, straight, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6931034 |