Product  REM-105S10C-9E43B-B3M12

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100046550
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing side
    • -40…+80 °C
    • Max. 6000 rpm
    • 10…30 VDC
    • Profinet IO, RT and IRT up to 250 µs
    • Encoder profile version 4.2
    • Media Redundancy Protocol (MRP)
    • Link Layer Discovery Protocol (LLDP)
    • Simple Network Management Protocol (SNMP)
    • Fast Startup (FSU)
    • M12 × 3 connector, 4-pin
    • Singleturn resolution scalable up to 19 bit, default 13 bit
    • Multiturn resolution up to 24 bit, default 12 bit
    • Total resolution scalable up to 43 bit, default 25 bit
#

General data

EAN 4047101629354
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90314990000
Country of origin DE
Weight 430 g

Technical Data

Encoder line Industrial-Line
Technology Optical
Output type Absolute multiturn
Shaft Type Solid shaft
Shaft diameter D (mm) 10
Flange diameter Ø  58 mm
Flange type Clamping flange
Operating voltage 10…30 VDC
Communication protocol PROFINET
Electrical connection Connector, 3 x M12
Housing material Aluminium
Ambient temperature -40…+80 °C
Protection class shaft IP67
Protection class IP67

Mounting accessories

100048779
100048781
100048782
100048783
100048786
100048787
100048788
100048792
100048793
100048796
100048797

Connectivity accessories

6635150
6635188
6635170
6635579
6635538
6625503
6625515

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top