Product  TP-504A-TRI1.5-H1141-L100/S3645

Temperature Detection

Probe

Order number: 100048143
    • Max. temperature connector: 120°C
    • Connection mode: 4-wire connection
    • Process connection Tri-Clamp 1 1/2"
#

General data

EAN 4047101642834
eCl@ss-Code (V5.1.4): 27200208 -/- Temperature measurement electrical complete
Customs tariff number 90251900900
Country of origin IT
Weight 113 g

Technical Data

Detection type medium contact
Design Temperature probe
Measuring range -50…120 °C
Immersion depth L 100  mm
Process connection Tri-Clamp 1 1/2″
Electrical output Resistance
Measuring element Pt100
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Ambient temperature -40…+120 °C
Protection class IP67
Approvals cULus

Connectivity accessories

6625025
6625013
6625503
6625515

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top