Product RA-BC-20-06-10
Accessories
Shaft Coupling Bellows Coupling
For Solid Shaft Encoders
Order number: 100048779Bellows coupling with aluminum hub Ø 20 mm
Max. torque: 120 Ncm
Max. shaft offset:
Radial: ±0.25 mm
Axial: ±0.4 mm
Angular: ±4°
Torsion spring stiffness: 150 Nm/wheel
Radial spring stiffness: 25 N/mm
Moment of inertia: 8 gcm2
Receptacle material: anodized aluminum
Bellows material: stainless steel
Bore diameter d1 = 6 mm, d2 = 10 mm

General data
EAN | 4047101649819 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 84836080900 |
Country of origin | DE |
Weight | 15 g |
Technical Data
Accessory type | Bellows coupling |
For use with | Encoders |
Ambient temperature | -40…+140 °C |