Product RA-BC-E-20-10-10
Accessories
Shaft Coupling Bellows Coupling
For Solid Shaft Encoders
Order number: 100048787Bellows coupling made of stainless steel Ø 20 mm
Max. torque: 120 Ncm
Max. shaft offset:
Radial: ±0.25 mm
Axial: ±0.4 mm
Angular: ±4°
Torsion spring stiffness: 150 Nm/wheel
Radial spring stiffness: 25 N/mm
Moment of inertia: 18 gcm2
Receptacle material: Stainless steel, 1.4404
Bellows material: Stainless steel, 1.4571
Bore diameter d1 = 10 mm, d2 = 10 mm

General data
EAN | 4047101649901 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 84836080900 |
Country of origin | DE |
Weight | 32 g |
Technical Data
Accessory type | Bellows coupling |
For use with | Encoders |
Ambient temperature | -40…+200 °C |