Product DWE-1250-70-97-7A-H1151
Draw-Wire
Order number: 100049336- Compact, highly dynamic draw-wire sensor
- Measuring principle: magnetic
- With permanently installed analog encoder from the REM-97 product series
- Sensor protection class IP65
- ‐20…+85 °C
- 10…30 VDC
- Analog output, 4…20 mA
- M12 × 1 connector, 5-pin
- Resolution: 12 bits on measuring range
- Measuring range can be scaled via teach-in inputs
- Start of the measuring range: UB for min. 1 s on teach 1
- End of the measuring range: UB for min. 1 s on teach 2

General data
EAN | 4047101658743 |
eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
Customs tariff number | 90318020000 |
Country of origin | DE |
Weight | 330 g |
Technical Data
Design | Draw Wire |
Measuring principle | Magnetic |
Operating voltage | 10…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Titanium anodized aluminium |
Ambient temperature | -20…+85 °C |
Protection class | IP65 |