Product DWE-250-70-101-9D38B-H1151
Draw-Wire
Order number: 100049341- Compact, highly dynamic draw-wire sensor
- With permanently installed CANopen encoder from the REM-101 product series
- Measuring principle: magnetic
- Sensor protection class IP65
- ‐20…+85 °C
- 10…30 VDC
- CANopen
- M12 × 1 connector, 5-pin

General data
EAN | 4047101658798 |
eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
Customs tariff number | 90318020000 |
Country of origin | DE |
Weight | 330 g |
Technical Data
Design | Draw Wire |
Measuring principle | Magnetic |
Operating voltage | 10…30 VDC |
Communication protocol | CANopen |
Electrical connection | Connector, M12 × 1 |
Housing material | Titanium anodized aluminium |
Ambient temperature | -20…+85 °C |
Protection class | IP65 |
Data Sheets
Approval/Declaration
Configuration File
Manual
Connectivity accessories
![]() |
FSM-2FKM57
CANopen/DeviceNet/power supply T-splitter, 1 × M12 male connector, 2 × M12 female connector, 5-pin |
6622101 |
![]() |
RKC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 female connector, straight, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6931034 |