Product DWE-1000-60-7E-CA
Draw-Wire
Order number: 100049455- Robust draw-wire sensor for harsh conditions
- Measuring principle: potentiometer
- Sensor protection class IP69K
- ‐20…+85 °C
- 12…30 VDC
- Analog output, 4…20 mA
- Cable connection, TPE, 2 m

General data
| EAN | 4047101659931 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 420 g |
Technical Data
| Design | Draw Wire |
| Measuring principle | Potentiometer |
| Operating voltage | 12…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Housing material | Aluminum/plastic |
| Ambient temperature | -20…+85 °C |
| Protection class | IP69K |

