Product B2N10H-Q20L60-2LU3-H1151
Inclinometer
Order number: 1534006- Plastic, PC
- Zero point calibration +/‐ 5°
- Two analog outputs
- M12 x 1 male connector

General data
| EAN | 4047101200065 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 62 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | -10…10° |
| Number of measuring axes | 2 |
| Construction size | 60 x 30 x 20 mm |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Voltage output | 0.1…4.9 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -30…+70 °C |
| Protection class | IP68/IP69K |
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

