Product BI8-Q20-2LU-H1141/S950
Inductive Sensor
For Differentiation Between Metals
Order number: 1534613- Rectangular, height 20 mm
- Active face on top
- Plastic, PBT-GF30-V0
- Analog
- 1 x analog output for amplitude evaluation
- 1 x analog output for phase evaluation
- M12 x 1 male connector

General data
EAN | 4047101200393 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 114 g |
Technical Data
Design | Rectangular |
Construction size | 68 x 40 x 20 mm, Q20 |
Mounting conditions | Flush |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Differentiation of metals |
Mounting accessories
![]() |
MW-Q14/Q20
Mounting bracket for rectangular Q14 or Q20; material VA 1.4301 |
6945006 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |