Product LTX125M-F10-SSI2-GAF1-X3-H1161
Pressure-Resistant Linear Position Sensor
SSI
Order number: 1540218- Suited for hydraulic cylinders
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Shock-proof up to 100g
- Status displayed via 3 color LED
- Resolution 0,005 mm
- Operating temperature rod -40 °C…+105 °C
- Operating temperature electronics -40 °C…+85 °C
- Protection class IP68
- 7…30 V DC power supply
- SSI - output, gray coded, 25 bit
- M12 x 1 connector

General data
EAN | 4047101404791 |
eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
Customs tariff number | 90318020000 |
Country of origin | US |
Weight | 1605 g |
Technical Data
Design | Rod |
Measuring principle | Magnetostrictive |
Measuring range | 125 mm [4.92 in] |
Operating voltage | 7…30 VDC |
Communication protocol | SSi |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL |
Ambient temperature | -40…+85 °C |
Protection class | IP68 |
Mounting accessories
![]() |
CM-R10
Standard positioning element, suitable for mounting in hydraulic cylinders |
6900416 |
![]() |
STM-AL-R10
Standard 4-hole positioning element, material: Aluminum |
6900409 |
![]() |
LSPM-AL-R10
Ring-type positioning element with slot, can be used for external mounting with mounting bracket RB-R10, material: Aluminum |
6900414 |
![]() |
EF-R10
Float-type positioning element, specific weight 0.62 kg/m³, suitable for external mounting for level monitoring, material: Stainless steel |
6900417 |
![]() |
STS-R10
Standard spacer made of non-ferrous material for separating the positioning element from the base of the hydraulic piston rod |
6900411 |
![]() |
MB-R10
Mounting bracket for sensor head and rod, for external mounting |
6900419 |
![]() |
RB-R10
Mounting bracket for rod, for external mounting |
6900420 |
![]() |
MMB-R10
Mounting bracket for positioning element, for external mounting |
6900004 |