Product  LTX1400M-F10-LI0-X3-H1151

Pressure-Resistant Linear Position Sensor

Analog

Order number: 1540309
    • Suited for hydraulic cylinders
    • The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
    • Shock-proof up to 100g
    • Status displayed via 3 color LED
    • 16-bit resolution
    • Adjustable measuring range
    • Operating temperature rod -40 °C…+105 °C
    • Operating temperature electronics -40 °C…+85 °C
    • Protection class IP68
    • 7…30 VDC supply voltage
    • Analog output 4…20 mA
    • M12 × 1 connector
#

General data

EAN 4047101405705
eCl@ss-Code (V5.1.4): 27270703 -/- Magnetostrictive linear position sensor
Customs tariff number 90318020000
Country of origin US
Weight 1 g

Technical Data

Detection type medium contact
Medium liquids
Measuring principle Magnetostrictive
Measuring range 1400  mm
Operating voltage 7…30 VDC
Output function Analog output
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Materials (contact with media) Stainless steel
Housing material Metal, AL
Ambient temperature -40…+85 °C
Protection class IP68

Mounting accessories

6900416
6900409
6900414
6900417
6900411
6900419
6900420
6900004
6900005

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top