Product NI20-K34-VP4X
Inductive Sensor
Order number: 1565602- Smooth barrel, Ø 34 mm
- Plastic, PBT‐GF30‐V0
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
EAN | 4047101075113 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 203 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 34 mm |
Rated switching distance | 20 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.50 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
BS34.1
Fixing clamp: Mounting block material (PBT-GF20-V0); dimensions (58 mm x 56 mm x 16 mm), included in delivery (2 M5 screws for base mounting) |
6946010 |