Product LI800P0-Q25LM0-ESG25X3-H1181
Inductive Linear Position Sensor
Order number: 1590015- Rectangular, aluminium / plastic
- Versatile mounting possibilities
- Measuring range indicated via LED
- Immune to electromagnetic interferences.
- Extremely short blind zones
- Resolution 0,001 mm
- 15…30 VDC
- Male M12 x 1, 8-pin
- SSI output
- 25 bit, Gray-coded
- SSI clock rate: 62.5 kHz … 1 MHz

General data
EAN | 4047101227314 |
eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
Customs tariff number | 90318020000 |
Country of origin | DE |
Weight | 1145 g |
Technical Data
Design | Profile |
Measuring principle | Inductive |
Measuring range | 800 mm [31.50 in] |
Operating voltage | 15…30 VDC |
Communication protocol | SSi |
Electrical connection | Connector, M12 × 1 |
Housing material | Aluminum/plastic, PA6-GF30, Anodized |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
P1-LI-Q25L
Guided positioning element for linear position sensors LI-Q25L, inserted in the groove of the sensor |
6901041 |
![]() |
P2-LI-Q25L
Floating positioning element for linear position sensors LI-Q25L; the nominal distance to the sensor is 1.5 mm; pairing with the linear position sensor at a distance of up to 5 mm or misalignment tolerance of up to 4 mm. |
6901042 |
![]() |
P3-LI-Q25L
Floating positioning element for Li-Q25L linear position sensors; operational at an offset of 90 ; nominal distance to sensor 1.5 mm; pairing with linear position sensor at a distance of up to 5 mm; misalignment tolerance of up to 4 mm |
6901044 |
![]() |
P7-LI-Q25L
Guided positioning element for linear position sensors LI-Q25L, without ball joint |
6901087 |
![]() |
M1-Q25L
Mounting foot for linear position sensors LI-Q25L; material: aluminum; 2 pcs. per bag |
6901045 |
![]() |
M2-Q25L.
Mounting foot for linear position sensors LI-Q25L; material: aluminum; 2 pcs. per bag |
6901046 |
![]() |
M4-Q25L
Mounting bracket and sliding block for linear position sensors LI-Q25L; material: Stainless steel; 2 pcs. per bag |
6901048 |
![]() |
MN-M4-Q25
Sliding block with M4 thread for the backside profile of the LI-Q25L; material: galvanized steel; 10 pcs. per bag |
6901025 |
![]() |
AB-M5
Axial Joint for Guided Positioning Elements |
6901057 |
![]() |
ABVA-M5
Axial joint for guided positioning element, stainless steel |
6901058 |
![]() |
RBVA-M5
Angle joint for guided positioning element, stainless steel |
6901059 |