Product  RI360P0-QR24M0-0512X2-H1181

Contactless Encoder

Incremental: 512 ppr

Premium Line

Order number: 1593152
    • Compact, rugged housing
    • Many mounting possibilities
    • Status displayed via LED
    • Immune to electromagnetic interference
    • Position of z-track can be set via Easy-Teach
    • Burst function, absolute angular position output incrementally via Easy-Teach pulse
    • 10…30 VDC
    • Male M12 x 1, 8-pin
    • Push-pull A, B, Z, A (inverse), B (inverse)
#

General data

EAN 4047101418248
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318080000
Country of origin DE
Weight 336 g

Technical Data

Encoder line Premium-Line
Technology Contactless
Output type Incremental
Shaft Type Hollow shaft
Shaft diameter D (mm) 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20
Construction size 81 x 78 x 24 mm
Flange type Flange without mounting element
Resolution, incremental 512  ppr
Operating voltage 10…30 VDC
Output function Push-Pull/HTL
Electrical connection Connector, M12 × 1
Housing material Metal/plastic, ZnAlCu1/PBT-GF30-V0
Ambient temperature -25…+85 °C
Protection class IP68/IP69K

Mounting accessories

1590921
1590922
1590923
1590924
1590925
1590926
1590927
1590916
1590920
1590937
1590928
1590929
1590930
1590931
1590932
1590933
1590934
1590959
1590938
1590939
1590958

Connectivity accessories

6625142

Functional accessories

6967117

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top