Product RA1-QR24
Accessories
Adapter Sleeve
For Encoders RI-QR24
Order number: 1590928- Adapter sleeve 20 mm
- Material: aluminum

General data
| EAN | 4047101287110 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 12 g |
Technical Data
| Accessory type | Adapter sleeve |
| For use with | Encoders |
| Housing material | Aluminium |

