Product BI5-Q08-AP6X2-V1131/S34
Inductive Sensor
Resistant to Magnetic Fields
Order number: 1600501- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel-plated
- Resistant to magnetic fields (weld resistant), for DC and AC fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Male connector M8 × 1/Ø 8 mm

General data
EAN | 4047101146066 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 16 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08 |
Rated switching distance | 5 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Connector, M8 × 1/Ø 8 mm |
Housing material | Metal, Zamak, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |
Connectivity accessories
![]() |
PKG3S-2/TEL
Connection cable, Ø 8-mm female connector, snap-on, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6627330 |