Product SI2-K08-AP6
Inductive Sensor
Slot-type
Order number: 1605500- Slot sensor, height 8 mm
- Plastic, polypropylene
- Mechanical end stop, removable, for analog pointer instruments
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Lead connection

General data
| EAN | 4047101146868 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 7 g |
Technical Data
| Design | Slot sensor |
| Construction size | 11 x 15 x 8 mm, K08 |
| Slot width | 2 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 1.0 kHz |
| Electrical connection | Stranded wires |
| Cable length | 0.320 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

