Product  RU100U-M18MS-AP8X2-H1151

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610106
    • Rectangular transducer front
    • Cylindrical housing M18, potted
    • Connection via M12 x 1 male
    • Temperature compensation
    • Blind zone: 15 cm
    • Range: 100 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±16 °
    • PNP switching output
    • NO/NC programmable
    • IO-Link
#

Mounting accessories

6945004

Connectivity accessories

6625016
6625028

Functional accessories

6814024
6825482
A3501-29

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top