Product BI10U-CA25-AP6X2-V1131
Inductive Sensor
Order number: 1625632- Rectangular, height 25 mm
- Sensor housing, GD-CuZn 12
- Duroplast front cap, very resistant to thermal and mechanical load
- Relocatable connector, 4 positions
- Variable orientation of active face in 5 directions
- Factor 1 for all metals
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector
General data
EAN | 4047101079623 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 80 g |
Technical Data
Design | Rectangular |
Construction size | 40 x 25 x 25 mm, CA25 |
Rated switching distance | 10 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M8 × 1 |
Housing material | Metal, GD-CuZn 12 |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Connectivity accessories
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |