Product BI15U-EM30WD-VP44X-H1141
Inductive Sensor
For the Food Industry
Order number: 1634899- Threaded barrel, M30 x 1.5
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- Factor 1 for all metals
- Resistant to magnetic fields
- Extended temperature range
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Laser engraved label, permanently legible
- Suitable for applications in the food industry
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector
General data
EAN | 4047101129618 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 105 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Mounting conditions | Flush |
Operating voltage | 10…55 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.750 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -30…+85 °C |
Protection class | IP68/IP69K |
Special features | uprox+, Wash down, Factor 1, Sn +, Resistant to magnetic fields, Pressure resistant |
Mounting accessories
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 | |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 | |
PN-M30
Protective nut for M30 x 1 threaded barrel devices; material: Stainless steel A2 1.4305 (AISI 303) |
6905308 |
Connectivity accessories
RKH4.4-2/TFE
Connection cable, M12 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, gray; temperature range: -25…+80 °C |
6934473 | |
RKH4.4-2/TFG
Connection cable, M12 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933086 |