Product NI10U-QP08-AP6X2
Inductive Sensor
With Extended Switching Distance
Order number: 1662015- Rectangular, height 8 mm
- Active face on top
- Plastic, PP
- Factor 1 for all metals
- Increased switching distance
- Resistant to magnetic fields
- Mountable on metal
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
General data
EAN | 4047101194586 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 34 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, QP08 |
Rated switching distance | 10 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PP, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |