Product R58BPCRGB2Q
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3015656Alternative order number : 15656
- Cable with male end, PVC, 5-pin, 2 m
- Protection class IP67
- Programmed via 2 teach buttons
- Detects extremely small differences in contrast
- Adjustable on/off delay, 30 ms
- Automatic selection of red, green and blue light
- Orthogonal scan field relative to longitudinal housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP switching output
- Switching behavior adjustable (NO/NC)
- Teach input

General data
EAN | 662488156565 |
eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 454 g |
Technical Data
Function | Inspection sensor |
Operating mode | Contrast sensor |
Design | Rectangular |
Construction size | 80.1 x 30 x 58.9 mm, R58 |
Range | 10 mm |
Focal distance | 10 mm |
Light type | RGB |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | keep/defer |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |