Product BR23S
Glass Fiber
Bifurcated Fiber
Order number: 3017261Alternative order number : 17261
- Operating mode: Diffuse/Retroreflective
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- Rectangular end tip
- Rectangular light emission 9.7 mm
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 914 mm

General data
EAN | 662488172619 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 90011090900 |
Country of origin | US |
Weight | 117 g |
Technical Data
Accessory type | Glass fiber |
For use with | Photoelectric sensors |
Construction size | 914 mm |
Housing material | Stainless steel |
Ambient temperature | -140…+249 °C |