Product IAT23SMVF1.1X.8
Glass Fiber
Single Conductor
Order number: 3025726Alternative order number : 25726
- Operating mode: Opposed mode sensor
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for probe, rectangular (90°), threaded
- Vacuum-tight
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 914 mm

General data
EAN | 662488257262 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 90011090900 |
Country of origin | US |
Weight | 109 g |
Technical Data
Accessory type | Glass fiber |
For use with | Photoelectric sensors |
Construction size | 914 mm |
Housing material | Stainless steel |
Ambient temperature | -140…+249 °C |